HUBBELL CANADA
Image of UA01-7086 The Longhorn PV Kit
Image of UA01-7086 The Longhorn PV Kit
Image of UA01-7086 The Longhorn PV Kit
Image of UA01-7086 The Longhorn PV Kit
+1
Image of UA01-7086 The Longhorn PV Kit

The Longhorn PV Kit

Brand: Ripley Tools

Catalog ID: UA01-7086

The Ripley PV Wire Stripping Kit is the best solution an installer can have for feeder cable stripping tasks. Featuring aWS 22 SNAPPower-Driven End Stripper and custom stripping bushings for #8 AWG through 1000 kcmil 2kv aluminum PV wire, this kit provides a precise and reliable cable stripping solution.

  • Quick-release collar for fast bushing change over
  • Adjustable strip stop and scale allow easy setup for precise strip lengths from 1.5 – 5.25″ (38.1 – 133.3 mm)
  • Drill adapter fits 3/8” (9.5 mm) drill chucks
  • Accepts all US08 series and 15 series bushings
  • Durable 16 x 16 x 4” double lock case
  • Additional bushings listedhereavailable a la carte

General

Catalog Number

UA01-7086

Product Type

Fixed Bushing Tools

UPC

096359872900

Dimensions

Dimensions Metric

406.4 x 406.4 x 101.6 mm

Height Metric

101.6 mm

Length

16

Length Metric

406.4

Width

16 in

Width Metric

406.4

Conductor Related

Cable Diameter Range

0.79 in