
Brand: Burndy
Catalog ID: TMH69SS
Catalog Number
TMH69SS
Connector Type
Hardware
Installation Torque Recommended in-lb
480 LBS/in
Material
STAINLESS STEEL
UPC
781810312568
UPC 14 Digit GTIN
00781810312568
Dimension - Bolt Size fraction
1/2
Dimension - Thread Size
1/2 - 13
Dimension - Threads per inch
13
Package Height
Package Length
Package Weight
Package Width
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Connector Type
Hardware
Carton Quantity
12
Pallet Quantity
5568