
Brand: Wiegmann
Catalog ID: WC1436T
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Application
For use with WC1436B console.
Catalog Number
WC1436T
Color
Construction
Continuously Welded Seams
Cover Type
Screw
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
WC14 Series
Type
Console Top
UPC
786725444052
Actual Depth
16.13 in
Actual Height
12.63 in
Actual Width
36.13 in
Depth
16 in
Height
13 in
Weight
62 lb
Width
36 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1