
Brand: Wiegmann
Catalog ID: WC14T
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Application
For use with WC14B console.
Catalog Number
WC14T
Color
Construction
Continuously Welded Seams
Cover Type
Screw
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
WC14 Series
Type
Console Top
UPC
786725443659
Actual Depth
16.13 in
Actual Height
12.63 in
Actual Width
24.13 in
Depth
16 in
Height
13 in
Weight
45 lb
Width
24 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1