



Brand: GAI-Tronics
Catalog ID: 226-710
Application
Catalog Number
226-710
Color
Gray
Connectivity Options
VoIP
Material Type
Aluminum
Mount location
Surface-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Output Level Ringer
75 dBA @ 2 ft.
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Keypad
Weather Rating
Type 3R
Cubic Capacity
805.3425 cu.in
Depth
6.15 in
Dimensions
6.1 in x 9.7 in x 13.5 in
Dimensions - Shipping
16.75 x 13.25 x 13.00
Height
13.5 in
Length
6.1 in
Weight
18 lb
Width
9.7 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15
Weather Rating
Type 3R
Connectivity Options
VoIP
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Output Level Ringer
75 dBA @ 2 ft.
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Mount location
Surface-Mount