HUBBELL CANADA
TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, Ivory
Image of RS101I TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, Ivory

TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS101I

TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, Ivory

  • Inline Cord Switch
  • Heavy Duty
  • 6A 125V
  • Ivory

General

Catalog Number

RS101I

Color

EU RoHS Indicator

Contact Manufacturer

Series

Accessories

Style

Heavy Duty

Type

In-Line Cord Switches

UPC

883778112362

Electrical Ratings

Amperage Rating

6 A

Current / Amperage Rating

6 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10