HUBBELL CANADA
Tradeselect® Series, 1-Gang Toggle With Markings, 6851RF
Image of 6851RF Tradeselect® Series, 1-Gang Toggle With Markings, 6851RF

Tradeselect® Series, 1-Gang Toggle With Markings, 6851RF

Brand: TradeSelect

Catalog ID: 6851RF

1-gang,Toggle with furnace and on/off markings

General

Application

Device mount - 2.375 in.

Catalog Number

6851RF

Color

Red

Type

Stainless Steel Type Wall Plate Accessory

UPC

626463013014

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10