HUBBELL CANADA
TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30P, Polarized
Image of RR335P TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30P, Polarized

TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30P, Polarized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR335P

tradeSELECT® Straight Blade Residential Grade Male Plug, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, Polarized

  • Residential Grade
  • Male Plug
  • 30A 125/250V

General

Catalog Number

RR335P

Color

EU RoHS Indicator

Yes

Series

Commercial

Style

Heavy Duty

Type

Plugs

UPC

883778100864

Electrical Ratings

Current / Amperage Rating

50 A

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

10-50P

Logistics

Carton Quantity

10

Pallet Quantity

3000