HUBBELL CANADA
Image of RR450FW TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, White

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, White

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR450FW

tradeSELECT® Straight Blade Residential Grade, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount

  • Sequenced contacts assure protection
  • Catalog number, ratings and certifications molded in face
  • One piece design power and ground contacts

Flush Mount Receptacle

General

Application

Residential Range and Dryer Devices

Catalog Number

RR450FW

Color

Environmental Conditions

EU RoHS Indicator

Yes

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Style

Smooth Face

Type

Single Receptacle

UPC

883778100765

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

125/250 V

Wattage

12500

Conductor Related

Number Of Wires

4-Wire

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

14-50R

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10

Pallet Quantity

2800