HUBBELL CANADA
TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Push Terminals, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond
Image of RR15ELATR TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Push Terminals, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond
Discontinued

TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Push Terminals, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR15ELATR

TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Push Terminals, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Tamper Resistant- Self Grounding, Less Ears

General

Application

Residential Receptacles

Catalog Number

RR15ELATR

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Duplex

UPC

883778301322

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

5-15R

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10