HUBBELL CANADA
TradeSelect, Straight Blade, Female Connector, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, .40" Cord Diameter, White
Image of RP649 TradeSelect, Straight Blade, Female Connector, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, .40" Cord Diameter, White

TradeSelect, Straight Blade, Female Connector, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, .40" Cord Diameter, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RP649

TradeSelect, Straight Blade, Female Connector, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, .40" Cord Diameter, White

  • Female Connector
  • 15A 125V
  • 2-Pole 2-Wire Non-Grounding

Polarized

General

Application

Trade Select Residential Devices

Catalog Number

RP649

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Plugs & Connectors

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Plugs

UPC

883778112577

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Number of Conductors

2-Wire Non-Grounding

Number Of Poles

2-Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

1-15R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10