HUBBELL CANADA
TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond
Image of RRD151LA TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond
Discontinued

TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD151LA

TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

  • Single Decorator
  • Self Grounding
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD151LA

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778119279

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Logistics

Carton Quantity

10