HUBBELL CANADA
TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Ivory
Image of RSD115PLI TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Ivory

TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RSD115PLI

TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Ivory

  • Smooth, quiet rocker
  • Self-grounding feature is standard
  • Ultrasonically welded cover and base

General

Catalog Number

RSD115PLI

EU RoHS Indicator

Yes

Specifications

  • Base and body - PVC
  • Contacts - Copper alloy
  • Mounting strap - Galvanized steel
  • Rocker - Polycarbonate
  • Terminal screws - Steel
  • Terminals - Brass

UPC

883778101205

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • Listed to UL Standard 20

Logistics

Carton Quantity

10