

Brand: Burndy
Catalog ID: TTV18
TTV18.
Application
for an easy tap off of a run conductor
Catalog Number
TTV18
Color Code
Red
Connector Type
Insulation Piercing
Product Family
COMPRESSION
Product Type
Tap
Sub Brand
HYDENT
Trade Name
QIKTAP™
Type
Electrical Terminal
UPC
781810525135
UPC 14 Digit GTIN
00781810525135
Dimension - L Length Overall mm
18 mm
Dimension - Length Overall inch
0.72 in
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
#18 AWG to #22 AWG
Conductor Size
22 - 18 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Insulation Piercing
Carton Quantity
100
Pallet Quantity
1