HUBBELL CANADA
Two Screw Conn Romex Zinc 0.75 In., NMC075
Image of NMC075 Two Screw Conn Romex Zinc 0.75 In., NMC075

Two Screw Conn Romex Zinc 0.75 In., NMC075

Brand: TradeSelect

Catalog ID: NMC075

TWO SCREW CONN ROMEX ZINC 0.75IN

Trade size: 3/4" (21), Carton Quantity: 50, Case Quantity: 500

General

Application

To fix non-metallic sheathed cable and flexible cord to steel outlet boxes or other metal enclosures

Catalog Number

NMC075

Material

Zinc

Type

Two Screw - Saddle Connector

UPC

626463032763

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50