HUBBELL CANADA
Two Screw Conn Romex Zinc 1.25 In., NMC125
Image of NMC125 Two Screw Conn Romex Zinc 1.25 In., NMC125

Two Screw Conn Romex Zinc 1.25 In., NMC125

Brand: TradeSelect

Catalog ID: NMC125

TWO SCREW CONN ROMEX ZINC 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 10, Case Quantity: 100

General

Application

To fix non-metallic sheathed cable and flexible cord to steel outlet boxes or other metal enclosures

Catalog Number

NMC125

Material

Zinc

Type

Two Screw - Saddle Connector

UPC

626463032787

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10