
Brand: Killark
Catalog ID: TWOT-2
Combination bodies have threaded and set screw hubs. Volume is 6 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. For use with EMT only (not threaded).
Catalog Number
TWOT-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body
UPC
783936650234
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.46
Height
5.5 in
Hub Size
3/4"
Length
6.88 in
Width
3.75 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
T
Carton Quantity
5