HUBBELL CANADA
U2HR153, Substation Copper Bus Support, Two 1/4"-1" Cu Tube, Two 4/0 AWG Str-1250 kcmil Cu Cables
Image of U2HR153 U2HR153, Substation Copper Bus Support, Two 1/4"-1" Cu Tube, Two 4/0 AWG Str-1250 kcmil Cu Cables
Discontinued

U2HR153, Substation Copper Bus Support, Two 1/4"-1" Cu Tube, Two 4/0 AWG Str-1250 kcmil Cu Cables

Brand: Burndy

Catalog ID: U2HR153

Copper Bus Connectors, Two 1/4 IN to 1 IN CU TUBE, Two 4/0 STR. To 1250 kcmil CU Cable

General

Application

Substation

Catalog Number

U2HR153

Fitting Type

Rigid Conduit

Hardware Type

Cap mounting kit (w/o nuts)

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

Mounting Hardware

1/2-13 x 1" GS

One Wrench Installation

Y

Type

Cable or Tube to Insulator Bus Supports

UPC

781810168868

UPC 14 Digit GTIN

00781810168868

Dimensions

Bolt Circle Diameter

3 in

Dimension - G inch

2.00 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width inch

4.75 in

Dimension - Width mm

121 mm

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Str Size Range

4/0 AWG-1250 kcmil

Conductor - Copper Tube Std Size

1/4 IPS IPS;3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS;1 IPS IPS

Conductor - Copper Tube Std Size Range

1/4 IPS-1 IPS

Conductor Spacing

2 in

Number of Conductors

2

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No