HUBBELL CANADA
Image of UCG32RTNS UCG32RTNS, Multi-purpose parallel groove clamp

UCG32RTNS, Multi-purpose parallel groove clamp

Brand: Burndy

Catalog ID: UCG32RTNS

RUN: #6 6-1STR TO 1/0 6-1 STR ACSR 1/0 6-1STR TO 336.4MCM 26-7ACSR 1/0STR TO 397.5MCM CU OR ALUM TAP: #6 6-1STR TO 1/0 6-1STR ACSR #8STR TO 2/0STR CU OR ALUM.

General

Catalog Number

UCG32RTNS

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

TAPIT™

UPC

781810177785

UPC 14 Digit GTIN

00781810177785

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • AL C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size A
  • AAAC C 5005-Size A
  • AAAC C 6201-Size A
  • AL C Str-Size B
  • CU C Solid-Size B
  • CU C Str-Size B
  • AAAC C 5005-Size B
  • AAAC C 6201-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

1