HUBBELL CANADA
UCT26RS, FASTAP™ Series with LINEMAN ASSIST™ Series, Aluminum Parallel Groove Clamp
Image of UCT26RS UCT26RS, FASTAP™ Series with LINEMAN ASSIST™ Series, Aluminum Parallel Groove Clamp

UCT26RS, FASTAP™ Series with LINEMAN ASSIST™ Series, Aluminum Parallel Groove Clamp

Brand: Burndy

Catalog ID: UCT26RS

Aluminum Parallel Groove Clamp, Run: Cu & AL: 8 Sol. - 2/0, ACSR: 6 - 2/0, Tap: Cu & AL: 6 Sol. - 2/0, ACSR: 6 - 2/0

General

Catalog Number

UCT26RS

Material

Aluminum

Plating Type

Unplated

Series

FASTAP™ LINEMAN ASSIST™ Series

Trade Name

FASTAP™

UPC

781810643778

Dimensions

Dimension - Height inch

2.62 in

Dimension - Height mm

66.5 mm

Dimension - Length Overall inch

1.62 in

Dimension - Pad Width inch

2.5 in

Dimension - Width inch

2.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AAAC 5005 Size

6 STR - 2/0 STR

Conductor - AAAC 5005 Size Range

6 STR - 2/0 STR

Conductor - AAAC 6201 Run

6 STR - 2/0 STR

Conductor - AAAC 6201 Size

6 STR - 2/0 STR

Conductor - AAAC 6201 Size Range

6 STR - 2/0 STR

Conductor - ACSR Str Size

6 STR - 2/0 STR

Conductor - ACSR Str Size A Range

6 Str. - 2/0

Conductor - ACSR Str Size B Range

6 Str. - 2/0

Conductor - AL Str Size A

8 SOL - 2/0 STR

Conductor - AL Str Size A Range

8 Sol. 2/0

Conductor - AL Str Size B

8 SOL - 2/0 STR

Conductor - AL Str Size B Range

8 Sol. - 2/0 Str.

Conductor - Copper Solid Size

#8 - 2/0

Conductor - Copper Solid Size Range

#8 - 2/0

Conductor - Copper Str Size A Range

8 Sol. 2/0

Conductor - Copper Str Size B Range

8 Sol. - 2/0 Str.

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size A
  • AL C Str-Size B
  • CU C Solid-Size
  • CU C Str-Size A
  • CU C Str-Size B
  • CU Weld C Solid-Size

Logistics

Carton Quantity

20

Pallet Quantity

1400