HUBBELL CANADA
UGP Series - 15 Amp 125VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 5-15P
Image of UGP-15231QW UGP Series - 15 Amp 125VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 5-15P

UGP Series - 15 Amp 125VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 5-15P

Brand: Killark

Catalog ID: UGP-15231QW

UGP Series - Aluminum 15 Amp 125VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 5-15P

  • Factory sealed chamber in UGR receptacle contains switch’s arcing components.
  • Spring loaded receptacle cover closes when plug is removed.
  • Copper-free aluminum (less than 4/10 of 1%) alloy resists corrosion
  • Electrostatically applied and baked powder epoxy/polyester finish
  • ACCEPTOR® plugs conform to NEMA configurations, while it's “turn to engage” feature locks in plug and can be used to prevent accidental disengagement of critical equipment.
  • Plugs for use with type S/SO/ST/STO heavy duty cord.

The ACCEPTOR® UGP-QW / UGR-QW Plug and Receptacle system, with its unique patented design, is interchangeable with other NEMA bladed type explosion-proof and dust ignition proof devices. Plugs and receptacles may be used where bladed devices are needed in locations made hazardous by the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers and flyings. Quick-Wire terminal construction allows for easier installation than traditional methods, allowing for labor savings and higher customer satisfaction. Plug can serve to provide power for portable equipment used in both hazardous and non-hazardous areas. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

General

Application

Catalog Number

UGP-15231QW

Color

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Receptacle Type

Delayed Action

Series

UGP Series

Type

UPC

783936076683

Dimensions

Dimensions

6.625 in x 2.375 in x 1.875 in

Gross Weight with Packaging

0.4

Height

1.875 in

Length

6.625 in

Width

2.375 in

Electrical Ratings

Amperage Rating

15 A

Conductor Related

Number Of Poles

2

Number Of Wires

3

Wire Size

#10 AWG, #12 AWG, or #14 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

Logistics

Carton Quantity

54