HUBBELL CANADA
UGRP Series 20A 250V Acceptor Panel Receptacles with Breech-Lock Cap, Quick-Wire
Image of UGRP-20232BQW UGRP Series 20A 250V Acceptor Panel Receptacles with Breech-Lock Cap, Quick-Wire

UGRP Series 20A 250V Acceptor Panel Receptacles with Breech-Lock Cap, Quick-Wire

Brand: Killark

Catalog ID: UGRP-20232BQW

20A 250V Acceptor Panel Receptacles with Breech-Lock Cap, Quick-Wire

  • Available with Exclusive Breech-Lock Lid
  • Patented lid notch allows for screwdriver, etc. to hold open lid for easier, two-hand installation.
  • Factory Sealed Construction
  • Copper-free aluminum (less than 4/10 of 1%) alloy resists corrosion
  • Electrostatically applied and baked powder epoxy/polyester finish
  • Dead Front Construction with Integral Switch – requires Hazardous Rated NEMA-Bladed Plug for operation

The ACCEPTOR® UGRP-QW Panel Mount Receptacle complements the UGR-QW receptacle line. Used with ACCEPTOR® plugs, UGRP-QW Panel Mounted Receptacles provide local power for hazardous location rated portable equipment such as handlamps (mounted into a corresponding enclosure). Units are suitable for Class I Div. 1 or Class I Div.2 depending on the enclosure type used. UGRP-QW Panel Mounted Receptacles are classified for use with other NEMA bladed-type explosion-proof and dust ignition devices. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

General

Catalog Number

UGRP-20232BQW

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Receptacle Type

Delayed Action

Series

UGRP

Type

UPC

783936124872

Electrical Ratings

Amperage Rating

20 A

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Logistics

Factory Sealed

Factory Sealed