HUBBELL CANADA
Under Cabinet Distribution Box, Slim, Non-Metallic, Stainless Steel
Image of RU170W Under Cabinet Distribution Box, Slim, Non-Metallic, Stainless Steel

Under Cabinet Distribution Box, Slim, Non-Metallic, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RU170W

Under Cabinet Distribution Box, Slim, Non-Metallic, Stainless Steel

  • Mounting hardware included
  • Available with nylon or metal cover
  • Custom configurable, accepts any decorator style device

Standard Product

General

Application

Catalog Number

RU170W

Color

Construction

EU RoHS Indicator

Yes

Item Type

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Decorator Opening

Specifications

Material - White Nylon

UPC

883778112997

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E31999

Configuration

Number Of Outlets

1) Decorator Opening

Logistics

Carton Quantity

10

Pallet Quantity

1960