Brand: Killark
Catalog ID: UNF5
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
UNF unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Catalog Number
UNF5
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Iron
Series
UNF
Type
Female to Female Union
UPC
783936011943
Dimensions
3 in x 4 in x 3 in
Gross Weight with Packaging
1.85
Height
3 in
Hub Size
1-1/2"
Length
3 in
Width
4 in
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
4