
Brand: Killark
Catalog ID: UNY0
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Catalog Number
UNY0
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Le fer
Series
UNY Series
Type
UPC
783936012094
Dimensions
6 in x 7 in x 7 in
Gross Weight with Packaging
12
Height
7 in
Hub Size
4"
Length
6 in
Width
7 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514