Brand: Killark
Catalog ID: UNY1
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Catalog Number
UNY1
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Acier
Series
UNY
Type
UPC
783936010410
Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.42
Height
2 in
Hub Size
1/2"
Length
3 in
Weight
0.42 lb
Width
2 in
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5