
Brand: Killark
Catalog ID: UNY3
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Catalog Number
UNY3
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Acier
Series
UNY
Type
UPC
783936010441
Dimensions
4 in x 3 in x 3 in
Gross Weight with Packaging
0.76
Height
3 in
Hub Size
1"
Length
4 in
Weight
0.76 lb
Width
3 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5