HUBBELL CANADA
Image of UNYS2 UNYS2 | Explosion Proof Unions

UNYS2 | Explosion Proof Unions

Brand: Killark

Catalog ID: UNYS2

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

  • Tapered threaded hubs (NPT) for rigid conduit and IMC
  • Telescoping components allows conduit to be inserted between fixed threaded hubs
  • Internal copper alloy grounding spring assures positive grounding
  • Close tolerance of mating parts eliminates passage of flame
  • Compact diameter allows use where conduit is closely spaced

Tapered threaded hubs (NPT) for rigid conduit and IMC. Telescoping components allows conduit to be inserted between fixed threaded hubs. Internal copper alloy grounding spring assures positive grounding. Close tolerance of mating parts eliminates passage

General

Application

To provide for slight expansion and contraction of conduit runs. To retrofit sections of conduit runs.

Catalog Number

UNYS2

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

UNY

Type

Short Male Expansion Conduit Union

UPC

783936010502

Dimensions

Dimensions

3.6 in x 1.44 in x 1.44 in

Gross Weight with Packaging

0.65

Height

1.44 in

Hub Size

3/4"

Length

3.6 in

Width

1.44 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5