HUBBELL CANADA
Image of USB4ACW USB A/C Outlet Charger, 4-Port, 5Amp, White

USB A/C Outlet Charger, 4-Port, 5Amp, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB4ACW

Smart USB A/C Outlet: Auto-Adjusts Voltage, 5V/9V, Dual High-Power Ports

Experience 60% faster recharging with our 4 Port USB A/C Outlet Charger, designed to fit a standard single gang electrical opening. This advanced charger features fast charge technology and can deliver a total of 5 amps across multiple devices simultaneously. It includes two Type C ports providing up to 9 volts for rapid charging and two Type A ports that supply a robust 5 amps at 5 volts. The intelligent device communication system automatically adjusts the voltage (5V or 9V) based on the connected device's requirements. Ideal for setting up a dedicated "charging zone" at home or in the office, this USB A/C outlet charger can be integrated into a 2-gang setup with a surge receptacle for enhanced power options.

  • Versatile USB Ports:Four 5 Amp, 2 Type A and 2 Type-C, 5V DC, class 2.0
  • Fast Charge Technology:Modulates up to 9 volts
  • Smart Port Door:Activates power when open, cuts off when closed for "zero" draw
  • Power Status Indicator:Green LED shows USB power availability
  • Broad Compatibility:Supports USB 1.1/2.0/3.0 devices, including Apple® products

This USB A/C outlet charger features a unique switch-activated port door that not only enables power when open but also ensures a zero no-load draw when closed, making it an energy-efficient choice.

General

Catalog Number

USB4ACW

Color

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated per UL

Series

4 Port Outlet

Style

Style Line Decorator

Type

UPC

883778308987

Electrical Ratings

Current / Amperage Rating

5 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

2700