
Brand: Hubbell Wiring Device-Kellems
Catalog ID: USB15AC5W
USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of USB Chargers, available in Type-C, Combination Type A&C or the legacy Type A, all with a USB high power output of 5 Amp 5 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 Port and 2 Port Charger Outlet feature a USB port door, which when open enables power. When closed, all power is switched OFF. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficient design.
Catalog Number
USB15AC5W
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Style Line Decorator
Type
One Type A, One Type-C Port
UPC
883778307171
Current / Amperage Rating
15 A
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
EU RoHS Indicator
Contact Manufacturer
Nema Rating
5-15R
Carton Quantity
10
Pallet Quantity
3000