HUBBELL CANADA
Image of IMU11015BK USB Connector, 2.0 TR/TX Kit, A/B, 110Terminals, 1.5-Unit, Black

USB Connector, 2.0 TR/TX Kit, A/B, 110Terminals, 1.5-Unit, Black

Brand: Hubbell Premise Wiring

Catalog ID: IMU11015BK

USB Connector, 2.0 TR/TX Kit, A/B, 110 Terminals, 1.5-Unit, Black

  • 2.0 TR/TX Kit
  • A/B
  • 110Terminals
  • 1.5-Unit

Standard Product

General

Catalog Number

IMU11015BK

Color

Finish Type

Mounting Type

Mounts into iStation Frame

Sub Brand

Copper Solutions

Temperature Rating

Per TIA

Type

iStation Module

UPC

662620605272

Electrical Ratings

Contact Resistance

100 Ohm

Insertion Loss

Per TIA

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Nema Rating

None

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25