HUBBELL CANADA
USB Electrical Outlet, 15A 125V, 2-Pole 3-Wire Grounding, White
Image of USB15AW USB Electrical Outlet, 15A 125V, 2-Pole 3-Wire Grounding, White

USB Electrical Outlet, 15A 125V, 2-Pole 3-Wire Grounding, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB15AW

15A Outlet with USB: Duplex Receptacle, 2-Pole, 3.1A Ports, White

Experience faster charging with our versatile line of USB chargers, featuring Type C, Type A&C, or legacy Type A options, all offering USB power outputs ranging from 2 to 5 amps. This electrical outlet with USB integrates both USB and standard electrical power in a single gang format. It's engineered to optimize charging for portable devices, with USB ports powerful enough to charge two tablets at once. The innovative 4-port charger includes a USB port door that controls power flow—open to enable power and closed to cut off all current, ensuring a "zero" no-load draw. This feature supports buildings aiming for 100% green efficiency, enhancing LEED and energy efficiency credentials.

  • High Power Output:3.1 Amp, 5 Volt USB for rapid charging
  • Dual Type A Ports:Accommodates multiple devices
  • Tamper-Resistant:Ensures safety, duplex compatible
  • Durable USB Ports:Rated for 10,000 cycles

3,1 A 5V CC, Style A

General

Application

Catalog Number

USB15AW

Color

Environmental Conditions

Insulation

N/A

Material

Composite

Mounting Method

Mounting Screws

Series

Hubbell-PRO

Size

Standard Sized Product

Style

Style Line Decorator

Temperature Rating

Maximum continuous 75°C, minimum -40°C (w/o impact)

Type

UPC

883778309878

Dimensions

Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Dielectric Strength

1500 V Withstand

Phase

Single Phase

Voltage Rating

125 V

Wattage

1815 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14-10 AWG

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

cULus Listed to UL498, UL1310

Nema Rating

5-15R

Operational

Temperature Rating

Maximum continuous 75°C, minimum -40°C (w/o impact)

Configuration

Mounting Method

Mounting Screws

Logistics

Carton Quantity

10

Pallet Quantity

2700