HUBBELL CANADA
Image of USB4CI USB Type C Outlet Charger, 4-Port, 5 Amp, Ivory

USB Type C Outlet Charger, 4-Port, 5 Amp, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB4CI

Smart USB Type C Outlet, Auto-Adjusts Voltage, 5V/9V, Dual High-Power Ports, 4-Port, 5 Amp, Ivory

Our 4-Port USB C Outlet Charger is designed to fit a standard single-gang electrical box and provides reliable power delivery for multiple devices. It includes four Type-C ports capable of supplying up to 5 Volts and 3 Amps. A switch-activated port door enables power only when open and eliminates standby power draw when closed, making it an energy-conscious solution. Ideal for creating a dedicated charging area in residential or commercial settings, the unit can also be integrated into a 2-gang configuration alongside a surge receptacle for expanded functionality.

  • Smart Port Door: Activates power when open, cuts off when closed for "zero" draw
  • Four USB Type C Ports - 5V 3.0A Max Output
  • Power Status Indicator: Green LED shows USB power availability
  • Broad Compatibility: Supports USB 1.1/2.0/3.0 devices, including Apple® products
  • USB Ports rated for 10,000 cycles

15W Charging

General

Application

Home, Office, Airport, Public Transit

Catalog Number

USB4CI

Color

Ivory

Environmental Conditions

Indoor Dry unless protected by additional means

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated per UL

Material

Thermoplastic/Composite

Mounting Type

Screw Mount

Series

USB Charger Series

Size

1.73x2.81x1.72

Specifications

  • Base - Nylon
  • Face - Nylon
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized Steel

Style

Style Line Decorator

Temperature Rating

-35°C to 66°C or -30°F to 150°F

Type

Four Type C Ports

UPC

883778309021

Dimensions

Dimensions

4.3 in x 2.2 in x 1.9 in

Height

1.9 in

Length

4.3 in

Size

1.73x2.81x1.72

Weight

0.4 lb

Width

2.2 in

Electrical Ratings

Amperage Rating

15 A

Dielectric Strength

Withstands 1,500V minimum

Phase

Single Phase

Voltage Rating

125 V

Wattage

25 W

Conductor Related

Number Of Poles

2

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry unless protected by additional means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Operational

Temperature Rating

-35°C to 66°C or -30°F to 150°F

Logistics

Carton Quantity

10

Pallet Quantity

1