HUBBELL CANADA
Image of TE1151 Utility Box 2.5X4X2.125 In. Toggle Tem, TE1151
Image of TE1151 Utility Box 2.5X4X2.125 In. Toggle Tem, TE1151
play
3D View
Image of TE1151 Utility Box 2.5X4X2.125 In. Toggle Tem, TE1151

Utility Box 2.5X4X2.125 In. Toggle Tem, TE1151

Brand: TradeSelect

Catalog ID: TE1151

UTILITY BOX 2.5X4X2.125IN TOGGLE TEM

Raised ground screw provides easier access and prevents the ground screw from protruding beyond the bottom of the box when tightened, Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Self-tapping ground screws which virtually eliminate stripping, Mounting screws are included with covers

Product details

General

Application

Used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring)

Catalog Number

TE1151

Knockouts

1/2"(4)

Type

Device Box

UPC

626463042366

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads

Media

3D AR Model