
Brand: Killark
Catalog ID: VAG-100
100 Series Vaportite guard.
Application
For use with V Series lighting.
Catalog Number
VAG-100
Color
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Type
Guard
UPC
783936670027
Dimensions
21.75 in x 9 in x 8 in
Gross Weight with Packaging
0.5
Height
8 in
Length
21.75 in
Width
9 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10