HUBBELL CANADA
Image of VCG-100 VCG-100 - V - Clear Glass Globe - 150 W A-21 Lamp
Discontinued

VCG-100 - V - Clear Glass Globe - 150 W A-21 Lamp

Brand: Killark

Catalog ID: VCG-100

V Series - Clear Glass Globe - 150 W A-21 Lamp

Clear globe for V Series lighting.

General

Application

For use with V Series lighting.

Catalog Number

VCG-100

Color

EU RoHS Indicator

Contact Manufacturer

Material

Glass

Optic Type

Globe Only

Series

V Series

Type

Glass Globe

UPC

783936710013

Dimensions

Dimensions

7.25 in x 3.875 in x 3.75 in

Gross Weight with Packaging

1.11

Height

3.75 in

Length

7.25 in

Width

3.875 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer