HUBBELL CANADA
Image of VCG-200 VCG-200 - V Series - Clear Glass Globe - 300 W Ps-25 Lamp

VCG-200 - V Series - Clear Glass Globe - 300 W Ps-25 Lamp

Brand: Killark

Catalog ID: VCG-200

V Series - Clear Glass Globe - 300 W Ps-25 Lamp

Clear globe for V Series lighting.

General

Application

For use with V Series lighting.

Catalog Number

VCG-200

Color

EU RoHS Indicator

Contact Manufacturer

Material

Glass

Optic Type

Globe Only

Series

V Series

Type

Glass Globe

UPC

783936710020

Dimensions

Dimensions

4.75 in x 4.5 in x 8.75 in

Gross Weight with Packaging

2.17

Height

8.75 in

Length

4.75 in

Width

4.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5