HUBBELL CANADA
Vertical Power Strip, Front MountedReceptacles, 20A 125V, 10' Power Cord, With NEMA 5-20P Plug, 20) NEMA 5-20R Receptacles
Image of PR20620TL Vertical Power Strip, Front MountedReceptacles, 20A 125V, 10' Power Cord, With NEMA 5-20P Plug, 20) NEMA 5-20R Receptacles
Discontinued

Vertical Power Strip, Front MountedReceptacles, 20A 125V, 10' Power Cord, With NEMA 5-20P Plug, 20) NEMA 5-20R Receptacles

Brand: Hubbell Premise Wiring

Catalog ID: PR20620TL

Vertical Power Strip, Front MountedReceptacles, 20A 125V, 10' Power Cord, With NEMA 5-20P Plug, 20) NEMA 5-20R Receptacles

General

Catalog Number

PR20620TL

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Brackets Included

Number Of Outlets

20

Receptacle Type

NEMA 5-20R

UPC

662620227351

Electrical Ratings

Amperage Rating

20 A

Current Amperage Description

20 A

Voltage Rating

120 V

Configuration

Number Of Outlets

20