HUBBELL CANADA
Image of VMAG17 VMAG17 - VM 5½" Guard

VMAG17 - VM 5½" Guard

Brand: Killark

Catalog ID: VMAG17

VM Series 5½" Guard Aluminum

VM Series Optic

General

Catalog Number

VMAG17

Color

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

VM Series

UPC

783936786674

Dimensions

Weight

0.776 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

2