HUBBELL CANADA
Image of VMAG25S VMAG25S - VM 7¾" Guard - Low Watt

VMAG25S - VM 7¾" Guard - Low Watt

Brand: Killark

Catalog ID: VMAG25S

VM Series 7¾" Stainless Steel Guard - Low Watt

VM Series Optic

General

Catalog Number

VMAG25S

Color

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

UPC

783936786704

Dimensions

Weight

1.5 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer