HUBBELL CANADA
VME Series Vertical Manager, 7'Hx6"W, Cover, Black
Image of VME6C VME Series Vertical Manager, 7'Hx6"W, Cover, Black

VME Series Vertical Manager, 7'Hx6"W, Cover, Black

Brand: Hubbell Premise Wiring

Catalog ID: VME6C

VME Series Vertical Manager,7'Hx6"W, Cover,Black

  • Cover
  • Black

General

Catalog Number

VME6C

Finish Name

Black Powder Coated

Material

Aluminum Door

Mounting Type

Attaches to Standard 7'/84" Relay Racks

Series

VME

UPC

662620342375

Dimensions

Width

6 in