HUBBELL CANADA
VME Series Vertical Manager, 7'Hx6"Wx14"D with Front Cover, Black
Image of VME614C1 VME Series Vertical Manager, 7'Hx6"Wx14"D with Front Cover, Black

VME Series Vertical Manager, 7'Hx6"Wx14"D with Front Cover, Black

Brand: Hubbell Premise Wiring

Catalog ID: VME614C1

VME Series Vertical Manager,7'Hx6"Wx14"D with Front Cover,Black

Black

General

Catalog Number

VME614C1

Finish Name

Black Powder Coated

Material

Steel, Aluminum Door

Mounting Type

Attaches to Standard 7'/84" Relay Racks

Series

VME

UPC

662620342351

Dimensions

Depth

14 in

Width

6 in

Logistics

Carton Quantity

1