HUBBELL CANADA
VOB-200 - 200W V Series Incandescent Ceiling Mount With VBA Adapter For Round Outlet Box
Image of VOB-200 VOB-200 - 200W V Series Incandescent Ceiling Mount With VBA Adapter For Round Outlet Box

VOB-200 - 200W V Series Incandescent Ceiling Mount With VBA Adapter For Round Outlet Box

Brand: Killark

Catalog ID: VOB-200

200W V Series Incandescent Ceiling Mount With VBA Adapter For Round Outlet Box

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Catalog Number

VOB-200

EU RoHS Indicator

Contact Manufacturer

Lamp Type

Medium Base

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Glass Globe - Clear

Series

V Series

UPC

783936790121

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer