
Brand: Killark
Catalog ID: VPFH-2
Flexible fixture hanger cover for threaded fixture stem.
Application
For threaded fixture stem.
Catalog Number
VPFH-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Type
Aluminum Flexible Fixture Hanger Cover
UPC
783936791005
Dimensions
2.75 in x 2.75 in x 4 in
Gross Weight with Packaging
0.46
Height
4 in
Length
2.75 in
Width
2.75 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5