HUBBELL CANADA
VQ1F6419 - VQ1F Series - Aluminum 64 Watt Compact Fluorescent Light Fixture (Two 32W Lamps Included) - 120VDC - Optic Thread Size 5-1/2Inch
Image of VQ1F6419 VQ1F6419 - VQ1F Series - Aluminum 64 Watt Compact Fluorescent Light Fixture (Two 32W Lamps Included) - 120VDC - Optic Thread Size 5-1/2Inch
Image of VQ1F6419 VQ1F6419 - VQ1F Series - Aluminum 64 Watt Compact Fluorescent Light Fixture (Two 32W Lamps Included) - 120VDC - Optic Thread Size 5-1/2Inch
Discontinued

VQ1F6419 - VQ1F Series - Aluminum 64 Watt Compact Fluorescent Light Fixture (Two 32W Lamps Included) - 120VDC - Optic Thread Size 5-1/2Inch

Brand: Killark

Catalog ID: VQ1F6419

VQ1F Series - Aluminum 64 Watt Compact Fluorescent Light Fixture (Two 32W Lamps Included) - 120VDC - Optic Thread Size 5-1/2Inch

  • World Voltage Ballast 120 through 277 VAC 50/60Hz
  • Six mounting splice box types: Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Elevated ambients to 55°C 13W – 64W
  • Two lamp models have 2 ballasts for separate switching or system redundancy
  • Normally shipped as components for fast delivery, or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect
  • Tank assemblies include quad-pin lamp

The VQ1F Series is a low profile low bay energy efficient Compact Fluorescent. The design of the VQ1F makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

General

Catalog Number

VQ1F6419

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

  • Compact Fluorescent
  • Compact Fluorescent

Lumen Range

2,001-5,000 lm

Lumens

4800

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Luminaire Only
  • Luminaire Only

Optic Type

Luminaire Only

Product Family

Lighting

Series

VQ1F Series

UPC

783936095325

Electrical Ratings

Lumens Per Watt

75

Voltage Rating

120 VDC

Wattage

64 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

2,001-5,000 lm

Lumens

4800

Logistics

Carton Quantity

1