HUBBELL CANADA
VTGG2-S - V Series - Silicone Globe Gasket For 200 Watt Light Fixtures
Image of VTGG2-S VTGG2-S - V Series - Silicone Globe Gasket For 200 Watt Light Fixtures

VTGG2-S - V Series - Silicone Globe Gasket For 200 Watt Light Fixtures

Brand: Killark

Catalog ID: VTGG2-S

V Series - Silicone Globe Gasket For 200 Watt Light Fixtures

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Application

Catalog Number

VTGG2-S

Color

Red

EU RoHS Indicator

Contact Manufacturer

Material

Silicone

Number of Lamps

0

Type

UPC

783936820064

Dimensions

Gross Weight with Packaging

0.5

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Lamps

0