HUBBELL CANADA
W25-RC-SW-12 Steel Trolley with Steel Wheel, 0.60-0.94" O.D. Round Cable/Hose Saddle
Image of W25-RC-SW-12 W25-RC-SW-12 Steel Trolley with Steel Wheel, 0.60-0.94" O.D. Round Cable/Hose Saddle
Image of W25-RC-SW-12 W25-RC-SW-12 Steel Trolley with Steel Wheel, 0.60-0.94" O.D. Round Cable/Hose Saddle

W25-RC-SW-12 Steel Trolley with Steel Wheel, 0.60-0.94" O.D. Round Cable/Hose Saddle

Brand: Gleason Reel

Catalog ID: W25-RC-SW-12

Steel Trolley with Steel Wheel, 0.60-0.94" O.D. Round Cable/Hose Saddle

  • Zinc plated steel with dual nylon wheels
  • For use with round cable/hoses

General

Cable Type

Round

Catalog Number

W25-RC-SW-12

Material

Steel

Product Category

Festoons

Type

Trolley

UPC

783246003188

Conductor Related

Cable Type

Round