HUBBELL CANADA
WAD1035, WEJTAP Applied In-Line Disconnect Switch
Image of WAD1035 WAD1035, WEJTAP Applied In-Line Disconnect Switch

WAD1035, WEJTAP Applied In-Line Disconnect Switch

Brand: Burndy

Catalog ID: WAD1035

MAX RANGE: .398 - .502 ACSR: 1/0 (6/1), 2/0 (6/1), 3/0 (6/1) AAC: 1/0, 2/0, 3/0 35 kV, 110 BIL.

  • WEJTAP In-Line Disconnect utilizes proven WEJTAP technology in combination with industry standard components to provide reliable performance of switch applications
  • Designed for use in gloving and hot stick applications in conjunction with an industry standard load break tool
  • Dual insulators minimize the switch movement during opening and closing of the blade
  • In-Line Disconnect is removable and reusable

General

Catalog Number

WAD1035

Insulator Type

Silicon

Material

Aluminum Alloy

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810637074

UPC 14 Digit GTIN

00781810637074

Dimensions

Length

54 in

Electrical Ratings

Current Rating

900 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Force Related

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Logistics

Carton Quantity

1

Pallet Quantity

37