HUBBELL CANADA
Image of WADM55635 WADM55635, Mechanical In-Line Disconnect Switch
Image of WADM55635 WADM55635, Mechanical In-Line Disconnect Switch

WADM55635, Mechanical In-Line Disconnect Switch

Brand: Burndy

Catalog ID: WADM55635

Mechanical In-Line Disconnect Switch 35kV Rating

General

Catalog Number

WADM55635

UPC

621945464681

Dimensions

Dimension - B Length inch

22.4 in

Dimension - Length Overall inch

54.00 in

Certifications And Compliance

Certification - ETL

No

Logistics

Carton Quantity

1

Pallet Quantity

37