HUBBELL CANADA
Wall Boxes, Data Box, 3-Gang, Large Data Box, 3.25" Deep, With Mounting Bracket
Image of HBL263 Wall Boxes, Data Box, 3-Gang, Large Data Box, 3.25" Deep, With Mounting Bracket

Wall Boxes, Data Box, 3-Gang, Large Data Box, 3.25" Deep, With Mounting Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL263

Wall Boxes, Data Box, 3-Gang, Large Data Box, 3.25" Deep, With Mounting Bracket

  • Ideal for delivering power, data and AV side-by-side
  • Includes Raised Grounding Screws
  • Compatible with 3-Gang Mud Rings, HBL792, HBL793 or HBL794
  • Accepts HBL981 and HBL981AVD Low Voltage Dividers
  • 113.3 Cu.In. Capaicty

Optional 2 or 3-Gang installation;(2) 1", 1-1/4", 1-1/2" and 2" Concentric Knockouts

General

Application

Flush mount in wall

Application - For Use On

Wall

Catalog Number

HBL263

Color

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

No

Knockouts

Sides- (4) 1/2"-3/4" TKO, (4) 3/4"- 1" TKO, (2) 1"- 1-1/4" TKO, (2) 1"-2" KO. Back- (2) 1/2"-3/4" TKO, (2) 3/4"- 1" TKO, (2) 1"- 1-1/4" TKO

Material

Pre Galvanized Steel

Mounting Method

Integral Mounting Bracket

Series

Large Capacity

Size

3-Gang

Specifications

Dimensions - 4¹¹/16”H x 7 3/4”W x 3 1/4”D

Type

Boxes

UPC

783585445472

Dimensions

Size

3-Gang

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Sides- (4) 1/2"-3/4" TKO, (4) 3/4"- 1" TKO, (2) 1"- 1-1/4" TKO, (2) 1"-2" KO. Back- (2) 1/2"-3/4" TKO, (2) 3/4"- 1" TKO, (2) 1"- 1-1/4" TKO

Mounting Method

Integral Mounting Bracket

Logistics

Carton Quantity

6

Pallet Quantity

360